IESNA:LM-63-2002
[TEST]P953586
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28609
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2886.1 2999.1 3208.6 3445.2 3651.7 3834.1 3978.7 4073.7 4109.9 4146
4292.2 4418.8 4604.2 4997.5 5561.2 6231.8 6905.5 7559.6 8138.3 8608.5
9130 9609.3 10102.1 10564.8 10977.7 11116.3 10881.2 10304 8783.4 5659.2
2064.7 752 394.9 218.5 117.6 34.7 0
2886.1 3018.7 3234.2 3467.8 3681.8 3855.2 4005.9 4096.3 4134 4168.6
4298.2 4417.3 4587.6 4944.8 5491.9 6145.9 6797 7469.2 8056.9 8590.5
9080.3 9636.4 10103.6 10567.8 10998.8 11193.2 11057.6 10531.6 9124 6117.3
2345 822.9 434 236.6 125.1 42.2 0
2886.1 3000.6 3204.1 3433.2 3635.1 3809.9 3945.6 4034.5 4069.2 4084.2
4185.2 4320.8 4473.1 4759.4 5244.7 5858.1 6558.9 7265.7 7907.7 8432.2
8911.5 9448 10050.8 10646.1 11212.8 11669.5 11978.4 11960.3 10906.9 8031.3
3731.6 1217.7 623.9 349.6 164.3 54.3 0
2886.1 2984.1 3170.9 3383.4 3567.3 3727.1 3856.7 3935 3968.2 3978.7
4033 4177.7 4323.9 4494.2 4816.7 5283.9 5853.6 6492.6 7175.3 7871.6
8557.3 9271.7 10026.7 10858.6 11710.1 12376.3 12926.4 13503.6 13719.1 11945.3
7497.8 2881.6 1118.3 607.4 331.6 105.5 0
2886.1 2976.5 3140.8 3330.7 3501 3650.2 3775.3 3856.7 3895.8 3915.4
3942.6 4037.5 4195.8 4326.9 4489.6 4770 5182.9 5692.3 6289.1 6992.9
7820.3 8754.7 9734.3 10870.7 11869.9 12857 13872.8 15105.6 16520.8 16835.8
14132.1 8691.4 3724 1677.4 819.9 321 0
2886.1 2956.9 3092.6 3250.8 3410.6 3559.8 3686.4 3782.8 3838.6 3879.3
3910.9 3971.2 4093.3 4248.5 4378.1 4528.8 4780.5 5148.2 5648.6 6218.3
6870.9 7598.8 8403.6 9331.9 10396 11701.1 13251.9 15117.7 17669.2 20070
19947.9 16005.4 9505.3 4064.6 1409.1 316.5 0
2886.1 2955.4 3086.5 3249.3 3400 3546.2 3674.3 3773.8 3834.1 3877.8
3909.4 3969.7 4084.2 4236.5 4372.1 4519.8 4751.9 5084.9 5586.8 6111.3
6783.4 7445.1 8234.8 9140.5 10215.1 11523.3 13075.6 14953.4 17511 20061
20006.7 16127.4 9696.7 4179.2 1440.8 324 0
2886.1 2943.4 3051.9 3186 3327.7 3466.3 3602 3713.5 3790.3 3849.1
3907.9 3984.8 4070.7 4152.1 4265.1 4423.3 4605.7 4834.8 5178.4 5656.1
6242.4 6934.2 7766.1 8787.9 9995.1 11392.1 12932.4 14617.3 16645.9 18477
18163.5 14520.9 8629.6 3409.1 1018.8 202 0
2886.1 2935.8 3012.7 3124.2 3249.3 3378.9 3514.6 3636.6 3737.6 3828
3916.9 4013.4 4093.3 4161.1 4247 4349.5 4521.3 4771.5 5158.8 5708.9
6439.8 7360.7 8444.3 9648.4 10893.3 12201.5 13560.9 15018.2 16472.6 16932.2
15456.8 11001.8 5170.9 1819.1 724.9 286.3 0
2886.1 2914.7 2967.5 3047.4 3149.8 3265.9 3395.5 3516.1 3627.6 3737.6
3846.1 3954.6 4046.6 4132.5 4221.4 4322.4 4476.1 4729.3 5158.8 5790.3
6662.9 7729.9 8902.4 10115.6 11363.5 12638.5 13972.3 15176.5 15707 14676.1
11336.4 5689.3 1713.6 726.4 426.5 215.5 0
2886.1 2908.7 2941.9 3003.6 3083.5 3181.5 3287 3400 3510 3623.1
3745.1 3871.7 3998.3 4108.3 4230.4 4373.6 4584.6 4925.2 5442.1 6176.1
7237.1 8480.4 9930.3 11425.3 12997.2 14311.4 15390.5 15741.6 14753 11832.2
7371.2 2920.8 875.6 361.7 174.8 57.3 0
2886.1 2899.7 2926.8 2979.5 3057.9 3137.8 3241.8 3348.8 3455.8 3561.3
3684.9 3819 3953.1 4075.2 4218.4 4378.1 4614.7 4937.3 5418 6111.3
7063.8 8275.5 9666.5 11086.2 12394.4 13399.6 13903 13594 12239.1 9310.8
5324.6 2030.1 703.8 287.9 125.1 25.6 0
2886.1 2895.1 2911.7 2967.5 3035.3 3118.2 3207.1 3303.6 3406 3504
3615.5 3742.1 3862.7 3984.8 4115.9 4271.1 4461 4724.7 5069.9 5534.1
6200.2 7106 8189.6 9286.7 10206.1 10724.5 10640.1 9913.7 8599.5 6412.7
3520.6 1353.4 529 263.7 167.3 63.3 0
2886.1 2878.6 2896.6 2941.9 3005.2 3083.5 3169.4 3253.8 3335.2 3406
3484.4 3556.7 3623.1 3675.8 3698.4 3695.4 3659.2 3592.9 3510 3431.7
3359.3 3329.2 3329.2 3268.9 3024.7 2554.5 1953.2 1416.7 1055 818.4
657.1 542.6 449.1 355.7 235.1 99.5 0
2886.1 2871 2887.6 2940.3 3009.7 3086.5 3169.4 3250.8 3329.2 3378.9
3403 3395.5 3365.3 3299 3193.5 3054.9 2887.6 2703.7 2507.8 2284.8
2067.7 1858.3 1657.8 1472.4 1303.6 1169.5 1050.4 963 880.1 792.7
685.7 580.2 461.2 340.6 206.5 93.4 0
2886.1 2862 2890.6 2944.9 3018.7 3101.6 3196.6 3284 3336.7 3357.8
3332.2 3267.4 3186 3082 2969 2836.4 2672.1 2486.7 2286.3 2075.3
1867.3 1672.9 1502.6 1357.9 1229.8 1124.3 1035.4 984.1 919.3 834.9
729.4 586.3 453.6 322.5 186.9 96.5 0
2886.1 2860.5 2892.1 2958.4 3038.3 3136.3 3234.2 3302.1 3333.7 3329.2
3293 3240.3 3148.3 3023.2 2878.6 2732.4 2577.1 2397.8 2198.9 1995.4
1807 1650.3 1510.1 1389.5 1279.5 1181.6 1124.3 1071.5 1073.1 1080.6
1009.8 881.7 783.7 608.9 422 281.8 0
2886.1 2868 2907.2 2978 3079 3175.5 3252.3 3312.6 3332.2 3327.7
3297.5 3232.7 3124.2 2991.6 2836.4 2673.6 2471.6 2254.6 2043.6 1855.2
1695.5 1561.4 1448.3 1350.4 1253.9 1168 1095.7 1181.6 1347.3 1421.2
1383.5 1323.2 1269 1024.8 821.4 583.2 0
2886.1 2869.5 2917.7 3002.1 3098.6 3199.6 3271.9 3315.6 3329.2 3326.2
3299 3237.2 3134.8 3005.2 2816.8 2599.7 2346.6 2108.4 1879.4 1703
1540.3 1416.7 1314.2 1232.8 1152.9 1047.4 1091.1 1199.6 1255.4 1229.8
1163.5 1159 1008.2 824.4 697.8 495.8 0
2886.1 2871 2925.3 3015.7 3121.2 3214.6 3281 3318.6 3333.7 3329.2
3302.1 3247.8 3167.9 3038.3 2833.3 2565.1 2268.2 1984.8 1739.2 1537.2
1373 1258.4 1177 1109.2 1002.2 982.6 1039.9 1104.7 1083.6 1023.3
976.6 929.9 761.1 622.4 526 372.3 0
2886.1 2872.5 2931.3 3026.3 3140.8 3229.7 3297.5 3336.7 3356.3 3351.8
3320.1 3276.4 3196.6 3048.9 2822.8 2528.9 2197.3 1867.3 1588.5 1391.1
1255.4 1159 1088.1 1017.3 925.4 951 1003.7 1033.9 1000.7 1106.2
1015.8 907.3 681.2 550.1 453.6 278.8 0
2886.1 2878.6 2934.3 3029.3 3136.3 3235.7 3303.6 3342.7 3365.3 3366.9
3344.2 3305.1 3228.2 3086.5 2855.9 2551.5 2201.9 1856.7 1570.4 1374.5
1247.9 1151.4 1079.1 1002.2 913.3 940.4 991.7 1021.8 987.1 1097.2
1015.8 827.4 658.6 544.1 452.1 218.5 0
